- New products
- Connection technology
- Passive splitter with ecolink Fast Connect technology
Passive splitter with ecolink Fast Connect technology
Operating principle
Passive splitter boxes with M12 connectors are robust, decentralised interfaces for connecting multiple sensors and actuators to a central controller in industrial automation technology. They do not have their own electronics; they transmit signals and power purely mechanically and electrically. Thanks to their compact design and standardised M12 connectors, they enable fast, error-free installation directly on the machine or system.
New: ecolink Fast Connect technology
The new ecolink Fast Connect technology makes installation particularly quick and easy: Instead of screwing on the coupling nut, which is time-consuming, simply press the plug onto the module. This creates immediately a secure, tight and vibrationresistant connection, with no need for additional installation work. This saves valuable time and increases process reliability. It is, of course, compatible with all M12 connectors that comply with the IEC 61076-2-101 standard. The connection is released simply by turning the coupling nut.
Applications
Typical areas of application in the food and beverage industry include production and filling lines, conveyor systems, as well as processing and packaging machinery. Thanks to their IP69 protection rating, the devices are resistant to high-pressure cleaning with hot water, as well as aggressive cleaning agents and disinfectants. The housing is made of a food-grade material, allowing it to be used directly in hygiene-sensitive areas.