You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OT5023

Diffuse reflection sensor

OT5023

OTT-FPKG/6M/PH

Diffuse reflection sensor

OT5023

OTT-FPKG/6M/PH

  • Compact housing for use where space is restricted
  • Programmable light-on/dark-on mode
  • Intuitive setting of the sensitivity via potentiometer
  • For use at short range
  • LED display to check switching status and operation
Article no longer available - archive entry
Alternative articles: OT5019 or OT5003 Product comparison: OT5023 / OT5019 / OT5003 When selecting an alternative article and accessories please note that technical data may differ!
  • csa
  • ce
  • ul
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 40; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 150
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 4...200; (white paper 200 x 200 mm)
Range adjustable yes
Max. light spot diameter [mm] 187
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 583
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 19 x 30
Materials PBT
Lens material
PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
Angle bracket: 1, E20441
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PUR; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph