Diffuse reflection sensor with background suppression
OH5006
OHH-HPKG/2M
Diffuse reflection sensor with background suppression
OH5006
OHH-HPKG/2M
- Extremely small housing for use where space is restricted
- Reliable detection of tiny objects
- For applications in robotics, assembly and handling technology
- Simple alignment due to visible red light
- Ready for operation immediately thanks to fixed setting
Article no longer available - archive entry
Alternative articles: O8H206 Product comparison: OH5006 / O8H206 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Typ. lifetime [h] | 75000 |
Reference temperature for service life [°C] | 25 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on mode |
Permanent current rating of switching output DC [mA] | 50 |
Switching frequency DC [Hz] | 800 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 1...30; (white paper 200 x 200 mm 90% remission) |
---|---|
Max. light spot diameter [mm] | 4.5 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Response times
Response time [s] | < 0.6 |
---|
Operating conditions
Ambient temperature [°C] | -20...50 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 28.2 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 25.1 x 7.6 x 12.5 | |
Materials | ABS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.09 mm² |
---|