You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OA0123

Through-beam sensor receiver

OA0123

OAE-FKOA/O.MONTZU

Through-beam sensor receiver

OA0123

OAE-FKOA/O.MONTZU

  • Very long range
  • Intuitive setting of sensitivity and duration of switching delay
  • Programmable light-on/dark-on mode
  • With function check output to signal soiling or maladjustment
  • LED display to check operation, switching status and function
Article no longer available - archive entry
Alternative articles: OA0102 Product comparison: OA0123 / OA0102 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ccc
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Max. power consumption [VA] 3.5
Protection class II
Reverse polarity protection no
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design relay
Output function light-on/dark-on mode; (programmable)
Contact rating 250 V AC / 3 A / 360 VA, 125 V DC / 3 A / 30 W
Switching frequency AC [Hz] 10
Switching frequency DC [Hz] 10
Short-circuit proof no
Overload protection no
Detection zone
Transmitter / receiver receiver
Range [m] 25...50; (depending on the transmitter)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 271
Mechanical data
Weight [g] 165
Housing rectangular
Dimensions [mm] 90 x 30 x 70
Materials PPO modified
Lens material
PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 5 A; fast acting
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5
Diagrams and graphs
excess gain graph