Electromagnetic flow meter for industrial applications
Economical magflow for conductive liquids (water and hydrous media) with robust stainless housing and IO-Link transparency
At a glance: Electromagnetic flow meter specs
- Accuracy: volume flow (standard) ± 0,5 % MW + 1,5 mm/s
- Connections: AS2129 Table D/E, AS4097, ASME B16.5 150lb RF flanges and others
- Measuring range: 1.5 m³/h to 600 m³/h
- Medium temperature range: -20°C to + 150°C
- Robust fully welded, compact stainless steel housing
- 5-Year warranty
The SMF mag flow meter from ifm offers several advantages that make it an excellent choice for operations:
- Durability: Reinforced PFA liner ensures long-lasting performance, even in demanding environments
- Precision: Provides accurate measurement for liquids with conductivity ≥5 μS/cm, ensuring reliable data for your processes
- One Sensor, 4 Process Values: The SMF magflow detects current flow rate, total volume, flow direction, and presence of the medium (empty pipe detection). Conductivity and temperature are transmitted via IO-Link, increasing system transparency
- Robust and Resistant: Fully welded, compact stainless steel housing with M12 connection and temperature resistence up to 150°C. Long-lasting durability with no surface for cleaning agents to attack.
- Customised Configuration: The electromagnetic flow meter from ifm has standard installation dimensions and flexible choice of seals and process adapters for easy integration into new or existing plants
- Fully Graphic 3.5" Display: View up to four process values simultaneously. Includes QR code for quick access to operating instructions, data sheet, and factory certificate. Programmable 360° LED for visualising system status.
- Installation Guide: App-based menu structure for quick set-up and easy access to additional settings and historical data
- Backed by ifm's 5-year warranty for long-term reliability in demanding Australian environments
- Order online via my ifm for faster puchasing, easy reorders and access to your account history
Frequently asked questions for the SMF mag flow meter