• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Flow sensors
  2. Selection by medium
  3. Gases

Measurement of gaseous media

Notes:
Very well suitable

Well suitable

Suitable

Not suitable


Available

Not available
Suitable to some extent - please contact the Service-Center +971 48819466 in this case
Calorimetric
Inline sensors
Calorimetric
Immersion sensors
Product details Product details

Measuring principle

Calorimetric

Calorimetric

Accuracy

Pressure loss

Detection of direction

Quantity meter (totaliser)

Media:

Non-conductive media

Chemical liquids
of low concentration,
e.g. sodium hydroxide solution < 5%

Food grade*

Resistant to

Temperature fluctuations

Viscosity changes

Air content

Particles

Pressure peaks

Deposits

Vibrations

Installation

No inlet pipe length required

* For the exact media please refer to the corresponding data sheet.

Calorimetric Inline sensors Particularities



Measuring principle:

Product series

  • SD series, SDG series

Measuring range

  • 0.02...17480 m3/h

Nominal width

  • DN8...DN200

Medium temperature

  • -10...60 °C

Pressure rating

  • Up to 50 bar

Requirement:

  • Inlet and outlet pipe lengths must be taken into account
  • Thermally conductive medium
  • Avoid rapid temperature changes

Industries:

  • Automotive industry
  • Robotics and automation
  • Ship Automation
  • Food industry

Highlights:

  • High measurement accuracy
  • High measurement dynamics
  • Low pressure loss

Process values:

  • Measurement of the total quantity / totaliser
  • Flow
  • Temperature
  • Pressure
  • Device status / diagnostics

Calorimetric immersion sensors

Particularities


Measuring principle:

Product series

  • SI, SA and SF series

Nominal width

  • Independent of DN

Measuring range

  • Liquid 0.04...3 m/s
  • Gas 0.6...300 m/s

Accuracy

  • Liquid ± (7 % MW + 2 % MEW)
  • Gas ± (10 % MW + 2 % MEW)

Medium temperature

  • -25...100°C

Pressure rating

  • Up to 300 bar

Requirement:

  • Inlet and outlet pipe lengths must be taken into account
  • Thermally conductive medium
  • Avoid rapid temperature changes

Industries:

  • Automotive industry
  • Robotics and automation
  • Water industry
  • Ship Automation
  • Food industry

Highlights:

  • Independent of nominal pipe diameters
  • Diverse material selection for components in contact with the medium
  • Easy set-up

Process values:

  • Point flow velocity
  • Temperature
  • Device status / diagnostics
  • Calculated flow