• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Flow sensors
  2. Selection by medium
  3. Deionised water

Measurement of deionised water

Notes:
Very well suitable

Well suitable

Suitable

Not suitable


Available

Not available
Suitable to some extent - please contact the Service-Center +971 48819466 in this case
Ultrasonic Vortex Calorimetric
Immersion sensors
Product details Product details Product details

Measuring principle

Ultrasonic

Vortex

Calorimetric

Accuracy

Pressure loss

Detection of direction

Quantity meter (totaliser)

Media:

Non-conductive media

Chemical liquids
of low concentration,
e.g. sodium hydroxide solution < 5%

Food grade*

Resistant to

Temperature fluctuations

Viscosity changes

Air content

Particles

Pressure peaks

Deposits

Vibrations

Installation

No inlet pipe length required

* For the exact media please refer to the corresponding data sheet.

Vortex Particularities


Measuring principle:

Product series:

  • SV series

Nominal width (DNxx)

  • DN6...DN25

Measuring range

  • 0.5...150 l/min

Accuracy

  • ± 2 % MEW

Medium temperature

  • -15...125°C

Pressure rating

  • 16 bar

Requirement:

  • No vibrations in the installation
  • No change in viscosity
  • Inlet and outlet pipe lengths must be taken into account

Industries:

  • Automotive industry
  • Robotics and automation
  • Electronics
  • Water

Highlights

  • Low pressure loss
  • Setting aid with full text display
  • 12 V version

Process values

  • Flow
  • Temperature
  • Device status / diagnostics
To top of page
Ultrasonic Particularities



Measuring principle:

Product series:

  • SU series, SUH series

Nominal width (DNxx)

  • DN15...DN100

Measuring range

  • 0.5...6000 l/min

Accuracy

  • ± (1 % MW + 0.5 % MEW)*

Medium temperature

  • -40…120 °C

Pressure rating

  • Up to 100 bar

Requirement:

  • No change in viscosity
  • Inlet and outlet pipe lengths must be taken into account

Industries:

  • Food industry
  • Automotive industry
  • Robotics and automation
  • Mobile machines
  • Water and wastewater

Highlights:

  • Continuous stainless steel pipe without internal
    interfering bodies, moving components or seals
  • Acyclic output of signal strength as an indicator
    for application changes
  • Guided set-up
  • Low pressure loss
  • Operating status LED

Process values:

  • Measurement of the total quantity / totaliser
  • Flow
  • Temperature
  • Device status / diagnostics

* Depending on the product version

Calorimetric immersion sensors

Particularities


Measuring principle:

Product series

  • SI, SA and SF series

Nominal width

  • Independent of DN

Measuring range

  • Liquid 0.04...3 m/s
  • Gas 0.6...300 m/s

Accuracy

  • Liquid ± (7 % MW + 2 % MEW)
  • Gas ± (10 % MW + 2 % MEW)

Medium temperature

  • -25...100°C

Pressure rating

  • Up to 300 bar

Requirement:

  • Inlet and outlet pipe lengths must be taken into account
  • Thermally conductive medium
  • Avoid rapid temperature changes

Industries:

  • Automotive industry
  • Robotics and automation
  • Water industry
  • Ship Automation
  • Food industry

Highlights:

  • Independent of nominal pipe diameters
  • Diverse material selection for components in contact with the medium
  • Easy set-up

Process values:

  • Point flow velocity
  • Temperature
  • Device status / diagnostics
  • Calculated flow
To top of page