- New products
- IO-Link
- Clamp-on ultrasonic sensor detects wall thickness
Clamp-on ultrasonic sensor detects wall thickness
Flow measurement without process interruption
The SUC-type clamp-on flow meter enables the quick and uncomplicated measurement of medium flow in rigid pipes made of steel, stainless steel or plastics such as PVC.
Since the installation of this ultrasonic sensor does not require any modification or cutting of the pipe itself, it can be mounted without interrupting the process. The SUC automatically detects the pipe wall thickness, eliminating the need for time-consuming manual input and reducing potential sources of error. This ensures reliable and reproducible measurement results right from the start.
Fast and easy installation
Installation could not be easier, with the process just involving positioning the sensor, snapping the counterpart into place and tightening the screws. Thanks to the standardised M12 connector, integration into the data network is quick and error-free.
The SUC also supports users during commissioning: an intelligent setup wizard guides them step by step through the few settings required, getting the sensor up and running in no time.
Ideal for retrofits and service calls
Offering high flexibility and fast, straightforward installation, the SUC is the ideal choice for retrofit applications. Even temporary applications, such as service calls or one-off measurements, can be realised quickly and easily. The same applies to applications requiring the highest standards of media purity and hygiene.