- Real-time maintenance
- Vibration
- Product platforms
Product platforms: vibration instruments
Systems for vibration monitoring -- from sensor to ERP (Enterprise Resource Planning)
ifm provides a wide range of vibration solutions from simple switches to fully programmable systems aimed at improving your machine uptime and overall profitability.
Which solution below best describes your application or machine? Click on the desired platform to learn more.
Vibration sensor platform | |||||
Single point | Multiple points | IO-Link monitoring | Programmable Edge controller | ||
Application | Machines | VN | VV | VSE | |
Type 1 machines Simple machines, single switch / analog output |
Simple motors and fans | ++ | ++ | +++ | |
Type 1 machines Multiple indicators for broad range of fault conditions |
Indirect driven fans and pumps | + | ++ | +++ | + |
Type 1 / Type 2 machines Easy to deploy, multiple points, networking capability |
Blowers and simple speed reducers | +++ | ++ | ||
Type 3 machines Machines requiring multiple points with root cause capability and process monitoring |
Centrifugal compressors and machine tools | ++ | +++ |
Integration methods
Online condition monitoring and real-time maintenance can easily be added to your existing controls and network architecture. It can be upscaled as your needs change.