- TD sanitary temperature transmitters
- Select products
Select products
For specific part numbers, click on the product below.
Sensor family | Temperature range | Insertion length | Process connection | Signal | Visualization | Points to consider |
---|---|---|---|---|---|---|
TD22 |
-58...302 °F -50...150 °C |
2"...13.8" | Ø 6 mm probe | Transmitter IO-Link |
Numeric display | • ± 0.54 °F accuracy • One piece stainless steel construction • Integrated 1.5" and 2" triclamp • 4-digit display • Fast (1/3 sec) response time • Length up to 13" (350 mm) for stick probe versions |
TD25 |
1.18"...5.9" | G 1/2 sealing cone | ||||
TD28 |
Clamp DN25...DN40 (1...1,5") | |||||
TD29 |
Clamp DN50 (2") |
Thermowells protect temperature sensors against harmful influences and make it possible to replace sensors in the running process. Check out thermowells for sanitary applications.
Other solutions for sanitary temperature applications
Sensor family | Temperature range | Insertion length | Signal | Construction | Visualization | Points to consider |
---|---|---|---|---|---|---|
TCC |
-13...320 °F -25…160 °C |
1.2"...21.7" | Transmitter | Integrated | Large status LED | • Dual element • Auto drift detection • Digital data values • ± 0.36 °F accuracy |
TA |
-58…392 °F -50…200 °C |
1.18"…6" | Transmitter | Integrated | Status LED | • ±0.54 °F accuracy • One piece stainless steel construction • Ultra fast (0.5/2 sec) response time |
TM |
-40...302 °F -40...150 °C |
1.18"…6" | RTD | 6 mm RTD probe with integrated process connector | – | • Class A accuracy Pt100 • M12 connection for easy wiring • Integrated process connection |