- Encoders
- Select products
Select products
General purpose
Sensor Type | Housing Ø | Solid shaft Ø | Hollow shaft Ø | Resolution | Points to Consider |
---|---|---|---|---|---|
Incremental with display |
58 mm | 6 mm 10 mm |
• 9.525 mm (3/8") • 12 mm • 15 mm • 15.875 mm (5/8") |
10,000 pulse/rev maximum | • IO-Link enabled • Resolution and signal configurable • Encoder, counter, speed / direction monitor • Two-color display • Variety of couplings available |
Incremental w/o display | • 36.5 mm • 58 mm |
• 6 mm • 10 mm |
• 6 mm • 9.525 mm (3/8") • 12 mm • 15 mm • 15.875 (5/8") |
10,000 pulse/rev maximum | • IO-Link enabled • Resolution and signal configurable • Variety of couplings available • M12 QD or precabled |
Absolute singleturn |
58 mm | • 6 mm • 10 mm |
– | 13 bit | • Resolution and signal configurable • Profibus and CANopen interface |
Absolute multiturn |
• 36.5 mm • 42 mm • 58 mm |
• 6 mm • 10 mm |
• 12 mm • 15 mm |
• 24 bit • 25 bit • 32 bit |
• IO-Link enabled • Resolution and signal configurable • Profibus, ProfiNet DeviceNet, SSI and CANopen interfaces |
Absolute with analog output |
• 58 mm | • 6 mm | N/A | • 8192 steps, 16 revolutions • 13 bit • 17 bit |
• 4...20 mA and 0...10 V versions available |
Absolute with analog output and draw-wire |
• 58 mm • 75 mm |
All-in-one | N/A | • 8192 steps, 16 revolutions • 17 bit |
• Encoder combined with draw wire • 1.9...3 m versions • Accuracy of ±0.1% of measuring range • Repeatability of ±0.04% of measuring range • 4...20 mA output |
High pressure cleaning
Sensor Type | Housing Ø | Solid shaft Ø | Hollow shaft Ø | Resolution | Points to Consider |
---|---|---|---|---|---|
Incremental w/o display | 58 mm | • 6 mm • 10 mm |
• 9.525 mm (3/8") • 12 mm • 15 mm • 15.875 (5/8") |
10,000 pulse/rev maximum | • IO-Link enabled • Resolution and signal configurable • Variety of couplings available |
Draw-wire accessories for encoders
Housing Ø | Solid shaft Ø | Hollow shaft Ø | Wire length | Points to Consider | |
---|---|---|---|---|---|
Draw-wire accessories |
58 mm | • 6 mm | N/A | 1.9...15 m | • 6 mm hollow shaft encoder required to fit shaft of mechanism • Accuracy of ±0.1% of measuring range • Repeatability of ±0.04% of measuring range |