- SA flow sensor
- IO-Link benefits
IO-Link enables process transparency with SA flow sensors
Via IO-Link, the SA family can provide:
- Current flow velocity and temperature over a single wire
- Flow velocity up to 20% above the stated measuring range
- No accuracy losses from digital to analog conversion
- Current device status
- Maximum flow velocity -- acyclic (on demand) parameter
- Current flow rate -- acyclic (on demand) parameter