- Conductivity – a new approach
- Select products
Select products
ifm offers two versions of the LDL family:
- LDL100 with measuring range of 100....15,000 µS/cm. Media with a conductivity level higher than 15,000 cannot be measured, but the sensor can be used to differentiate them from media within the measuring range.
- LDL2xx with measuring range of 100...1,000,000 µS/cm.
Select your products either by the conductivity value of your media or by your application.
Selection by media / conductivity value
Select by application
Application | LDL100 |
LDL200 / LDL210 |
LDL201 |
---|---|---|---|
Media transition measurement (e.g. rinse water / product) | |||
Product differentiation / verification | |||
Leak detection (ex. heat exchangers) | |||
Water quality (above 100 µS / cm) | |||
CIP chemical concentration | |||
Salinity | |||
Viscous media within the measuring range of both LDL100 and LDL200, select LDL100 to avoid potential clogging of the measuring channel. |