Reflectors for retro-reflective photoelectric and laser sensors
Standard round plastic reflectors
| Reflector surface |
Article number |
Notes |
| 17 mm Ø |
E20504 |
Mounts with two-sided tape |
| 20 mm Ø |
E20003 |
| 25 mm Ø |
E20953 |
Integrated M4 screw mounting |
| 32 mm Ø |
E20954 |
Integrated M5 screw mounting |
| 35 mm Ø |
E20004 |
Mounts with two-sided tape |
| 40 mm Ø |
E20850 |
Integrated M5 screw mounting |
| E20851 |
Press fit |
| 50 mm Ø |
E20956 |
Integrated M5 screw mounting* |
| 80 mm Ø |
E20005 |
Thru-hole mounting |
*Rotatable U-bracket (U20839) for use with E20956
Mounting sets for standard round plastic reflectors
| Reflector surface |
Article number |
Included bracket screw |
Clamp mounting size |
Clamp material |
Bracket material |
Cube material |
Notes |
| 50 mm Ø with swivel bracket |
E20997 |
M10 x 55 mm |
12 mm Ø rod |
Diecast zinc |
316 S.S. |
N/A |
Reflector has integrated M5 screw mounting |
| E20998 |
316 S.S. |
N/A |
| 80 mm Ø with swivel bracket |
E20995 |
M12 x 120 mm |
14 mm Ø rod |
Diecast zinc |
N/A |
Thru-hole mounting |
| E20996 |
316 S.S. |
N/A |