• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. LDH oil humidity sensor
  2. IO-Link benefits

LDH Oil humidity sensor: IO-Link benefits

ifm IO-Link enabled oil humidity sensors can provide:

  • True digital signal of the process values improve accuracy and resolution due to no A/D conversion losses.
  • Both oil humidity and temperature can be checked digitally at any time. No extra sensors are needed.
  • Detailed diagnostic information of the sensor.
  • Quick and easy configuration via IO-Link.
  • During device replacement, the parameter sets are written directly to the new device.

The sensor is also available with two analog outputs.

Select an IO-Link enabled oil humidity sensor or learn more about the technology behind moisture measurement in oil.