• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm

Configure devices

Find all devices connected to the network and configure IP addresses of IO-Link masters. Set parameters of IO-Link sensors quickly and easily. 

Calculated values

Simple drag-and-drop interface for logical/mathematical functions. Use the available pre-configured templates or create your own. Generates additional info points from sensor values. 

edgeConnect

Transfer time-stamped process data and information to third-party systems. Uses standardized interfaces such as MQTT and OPC UA for on-premises connection. Ready-to-use cloud connections for easy integration.

Dashboard

Quickly create custom dashboards for a machine or process using drag and drop. Images and drawings of equipment and processes can be uploaded. Use selectable visualizations - thermometer, gauge, traffic light, chart, etc. 

Analysis

Provides tools to view historical data from the system as graphical trends. Simply pull in process values ​​and select the time range. Export data for further analysis. 

Remote connect

For remote access to moneo and system components. You have the option of creating and releasing specific access configurations. All administration and control is carried out via the moneo Cloud platform.