Electrical data
Nominal frequency AC [Hz] | 50...60 |
---|---|
Input voltage range AC [V] | 100...240 |
Output voltage DC [V] | 24 |
Protection class | II |
Max. residual ripple [mV] | 240 |
Efficiency (nominal voltage 230 V AC / 50 Hz) [%] | 86.2 |
Input current (nominal voltage 230 V AC / 50 Hz) [A] | 1 |
Outputs
Output current total [A] | 1 |
---|
Operating conditions
Ambient temperature [°C] | 0...40 |
---|---|
Storage temperature [°C] | -20...85 |
Protection | M12 connector: IP69K |
Mechanical data
Weight [g] | 254.5 |
---|---|
Material | housing: plastics black |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m; 2 x 0.5 mm² | |
Connector: 1 x M12; coding: A; Locking: brass, nickel-plated |