Digital communication to the touch sensor

The touch sensors can be easily and flexibly integrated via IO-Link. Using the digital inputs, even touch sensors without IO-Link can be used in the network. Information can be output via IO-Link in the form of colours.
Conventional switching information

Thanks to their 2 input channels, the sensors can visualise many system states even when wired to a relay or a controller.Once set, the functions remain stored in the touch sensor. Thus, a sensor becomes a switch or a button or both at the same time.
Wireless IoT gateway

The touch sensors can be perfectly integrated via gateways to transmit information to places where cables cannot reach.