You probably do not come from: Namibia. If necessary, change to: United States
  1. O3M 3D Smart Sensor – Overview
  2. Application examples
  3. Distance monitoring

O3M 3D Smart Sensor – Distance monitoring

O3M 3D Smart Sensor – Distance monitoring

For simple distance tasks, the 3D Smart Sensor offers an integrated distance monitoring function with up to 64 selectable regions of interest. Rear area monitoring can be implemented or automation or assistance tasks can be solved.

Simple distance control
A freely adjustable reference point on the vehicle allows, for example, only obstacles of a pre-defined height above ground to actually be detected as obstacles.

Determining the position of transport vehicles
For simple positioning tasks, the 3D Smart Sensor offers an integrated distance monitoring function with up to 64 selectable regions of interest. This ensures, for example, position determination of a transport vehicle underneath a loading point.

Truck positioning at a loading bay
In order to avoid damage to logistic facilities, a signal alerts the driver to stop as soon as the correct distance between the trailer and the loading bay has been reached.