You probably do not come from: Namibia. If necessary, change to: United States

All advantages at a glance

  • Fully stainless steel housing in a hygienic design with protection rating IP 69K for high pressure cleaning
  • Simple to order using the article number
  • High measurement accuracy: Electronics and measuring element are calibrated together
  • The measurement accuracy is clearly stated in the datasheet
  • Plug and play units: With factory settings
  • No wiring necessary: Saves time, costs and minimizes sources of errors
  • Status LEDs for function indication or integrated local display
  • All catalogue articles available within 48 hours
  • Five year warranty on ifm products