You probably do not come from: Namibia. If necessary, change to: United States
  1. Pressure sensors by application
  2. Gases and compressed air

Pressure sensors for gases and compressed air

Sensor family Pressure range Signal Visualisation Points to consider

PQ
-1…10 bar • Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
• Compact design perfect for vacuum / compressed air
• Two-colour display
• 4…20 mA fixed analogue

PN
-1…25 bar • Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
• Two-colour display
• 4…20 mA / 0…10 VDC scalable analogue

PG24
-1…25 bar • Transmitter
• Switch
• Numeric display
• Status LED
• Analogue / digital display
• 4…20 mA / 20…4 mA scalable analogue

PA
-1…25 bar Transmitter • 4…20 mA / 0…10 VDC fixed analogue

PT / PU
-1…25 bar Transmitter • Response time < 1 ms
• 4…20 mA / 0…10 VDC fixed analogue
• High shock / vibration resistance
• IP67 / IP69K protection
• M12 or DIN valve plug

PV
-1…25 bar • Switch
• IO-Link
• Configurable switch points via software
• IP67 / IP69K protection
• Temperature monitoring

PK
0…25 bar Switch Status LED • Easy switch point adjustment via two setting rings