You probably do not come from: Namibia. If necessary, change to: United States
  1. moneo: IIoT platform
  2. Products
  3. moneo appliance

moneo appliance: the hardware

The solution to operate the moneo software

The moneo appliance considerably simplifies the set-up and operation of moneo. Within a short time and without IT expertise, the appliance can be provided and the installation of the moneo modules can be started.

The hardware provides sufficient computing power and storage capacity - there is a choice between two versions (QHA210 and QHA300). With the help of the appliance management system (AMS), “IT hygiene” tasks can be carried out easily. This is how updates for all moneo modules can be installed, data backups created and restored while status information of the moneo appliance and moneo services can be called up. In addition, the QHA300 provides more performance and is thus optimised for analysis and data science applications.

moneo Appliance

moneo and the AMS can be accessed via common web browsers.

Integrated security functions ensure the integrity of the applications and the protection of data.

moneo appliance - the turnkey solution for your production

  • Simple: Completely pre-installed to be set up without IT expertise in the manufacturing environment, production network or data centre
  • Convenient: Integrated functions for IT maintenance (updates, back-up and support)
  • Safe: robust hardware with standard interfaces and pre-installed software for increased process and operational reliability - in two versions
  • Central: network node for data collection and processing

The moneo appliance is the ideal hardware to operate the moneo software.

Please note: To operate the moneo products, required licenses need to be ordered separately.

moneo licences for moneo appliance

Requirements for access to the Appliance Management System web browser: Google Chrome or Mozilla Firefox

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.