- IO-Link — main page
- Product selection
- IO-Link master
- IO-Link master DataLine
Product selection DataLine
The DataLine IO-Link masters (AL13 series) were specially developed for applications that focus on data acquisition, IT integration, and future-proofing.
The smart solution for data integration and IIoT
Thanks to their sophisticated features, they not only enable the easy connection of IO-Link sensors with 4 or 8 A ports, but also offer a powerful IIoT interface with MQTT/JSON – perfect for transmitting sensor data to higher-level systems and cloud platforms.
With their robust IP67 or IP69K design, they are suitable for both industrial environments and applications with cleaning processes. The compact design and the M12 A-coded power connection enable quick and secure integration – without any major installation effort.
Direct IT connection via MQTT/JSON
For easy integration into cloud or edge systems – without a gateway or PLC.
Greater transparency through real-time data access
Access to sensor data in parallel with PLC communication – ideal for condition monitoring, OEE, or quality assurance
Flexible use – suitable for many protocols
Versions available for PROFINET, EtherNet/IP, EtherCAT, or Modbus TCP
Suitable for harsh environments
IP67 protection rating for industrial use, IP69K for hygiene-critical applications with high-pressure cleaning
Compact power connection
Standardised M12 A-coded, reliable, space-saving