Inform & Help
Interactive assistance for moneo.
The moneo Assistant acts as a dynamic, dialogue-based assistant layer that can interact with you in a context-based way.
Inform
Reduce your workload by getting quick and easy insights into, for example, machine condition monitoring, existing settings, configured limit values and available data sources. The moneo Assistant recognises the relevant context from system data and the current interaction and, based on this, provides targeted and understandable information.
Help
Save valuable time: The moneo Assistant provides targeted support for analysing and quickly troubleshooting errors and problems. Context-sensitive access to relevant knowledge and appropriate functions provides the necessary information in a bundled form, facilitating diagnoses and providing targeted support for root cause analysis. It acts as a decision support system for you.

Create & Automate
Far more than just an ordinary AI Chatbot.
In addition to the information and help skills, the moneo Assistant has the ablility to enable you to create automated workflows.
Create
Minimize your operational effort and save time by controlling various functions of moneo efficiently from one central area. Through the moneo Assistant you can communicate with your devices and machines in natural languages. That allows individual existing function modules to be actively and specifically targeted and executed directly.
Automate (coming soon)
Cut down your manuel effort as a result of automated workflows that perform routine tasks efficiently for you. Recurrent processes and individual functions can be linked together to create added value.