- moneo IIoT platform
- Products
- moneo IIoT Devices
moneo (v)Appliance
Flexible solutions for your moneo installation
ifm offers a wide range of options for using moneo in your production process. Depending on your requirements, you can operate the system either with a pre-installed industrial PC (physical appliance) or via the virtual (v)Appliance.
Choose the right operating system
Decide for yourself whether your moneo installation should be operated on our physical or our virtual appliance.
Appliance
Appliance is a pre-installed industrial PC (IPC) that enables the seamless use of your moneo IIoT Core bundle and other compatible moneo modules.
No specialised IT skills are needed to use moneo appliance in manufacturing environments, production networks or data centres. The hardware provides sufficient computing power and storage capacity.
The appliance management system (AMS) facilitates “IT hygiene” tasks, including installing updates for all moneo modules, backing up and restoring data, and retrieving status information from moneo Appliance and services.
vAppliance
Soon your moneo installation will be available ready for use in your network using moneo vAppliance. Make full use of your existing IT infrastructure by making optimal use of the virtual technology, computing power, network connectivity and storage capacity of your existing servers and storage systems.
In terms of security and operational stability, vAppliance is optimally matched to the requirements of the moneo modules. The integrated appliance management system (AMS) is an easy way to ensure the necessary measures for IT operations. For example, the AMS includes functions for remote support, the installation of security and function updates and simple data backup options.