Oil based media - level sensors
| Sensor Family | Insertion Lengths | Technology | Signal | Points to Consider |
|---|---|---|---|---|
LR |
100…2000 mm | Guided wave radar | • Transmitter • Switch • IO-Link |
• Easy top-down mounting • Cut-to-length measuring points • Coaxial tubes increase signal strength for oil applications |
![]() LK / LT |
264…728 mm | Capacitive | • Transmitter • Switch • IO-Link |
• Easy top-down mounting • Independent overflow protection • LT variants include temperature output |
PS |
0…400 inH2O | Hydrostatic pressure | Transmitter | • Simply drop in tank • 2-wire transmitter • Pressure compensation via internally vented cable |
![]() PN |
Unlimited | Hydrostatic pressure | • Transmitter • Switch • IO-Link |
• Mount at the tank bottom • Two-color display • Inches H2O range available |
PG |
Unlimited | Hydrostatic pressure | • Transmitter • Switch |
• Mount at the tank bottom • Gauge / digital display • Inches H2O range available |
![]() PA / PX |
Unlimited | Hydrostatic pressure | Transmitter | • Mount at the tank bottom • Two-wire transmitter • Inches H2O range available |
UGT |
Up to 2200 mm | Ultrasonic | • Transmitter • Switch • IO-Link |
• Accurate level detection regardless of medium • Actual distance available via IO-Link |