• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

From Pulses to IO-Link Data: Smarter Drive Monitoring with ifm’s Intelligent Signal Converter

Smarter Speed Monitoring Made Simple: From Pulses to IO-Link Data with ifm’s Signal Converter

  • Convert High-Frequency Sensor Signals to Analog Outputs Instantly
  • Enable Real-Time Monitoring with OLED Display and IO-Link Support
  • Ideal for Manufacturing, Energy, and Food Applications

IO-Link more information

In any industrial setup, knowing the speed of your rotating equipment—like motors, conveyors, or turbines - is essential. It's what helps ensure smooth production and avoid costly downtimes. But here's the challenge: many sensors send out signals in the form of pulses (frequency), while most control systems are designed to process analog signals. That’s where ifm India’s latest innovation steps in.

This compact device is built to make your life easier by converting frequency signals into analog outputs - like 4–20 mA or 0–10 V - and even better, it’s IO-Link capable. The result? Real-time speed monitoring made smarter, simpler, and more efficient.

Why You Need Frequency Conversion in the First Place

Speed sensors typically generate a frequency signal to reflect how fast a machine is running. But integrating that data into a PLC or SCADA system often requires converting it into analog values. That’s exactly what this device does - automatically and reliably.

Instead of manually calculating or estimating pulse counts, your system receives clean, accurate, and usable data that supports real-time monitoring and better process control.                                                                                                   

Key Features and Benefits

  1. Handles High-Speed Inputs
    The device is designed to handle input frequencies up to 600,000 pulses per minute. That makes it suitable for fast-moving applications, from high-speed bottling lines to heavy-duty industrial fans.
     
  2. Dual Power Supply
    It’s compatible with both 24 V DC and 110–250 V AC power sources, which means it fits into most industrial environments with minimal hassle. Plus, it even provides 24 V DC power to the sensor, which simplifies wiring and setup.
     
  3. Real-Time Monitoring with OLED Display
    No guessing games here—the built-in OLED display shows you real-time values and settings directly on the device. It’s user-friendly and makes on-the-spot diagnostics much easier.
     
  4. IO-Link Connectivity
    With IO-Link, you can access advanced configuration options, such as defining switch points or scaling analog output, remotely. It’s also a great step toward smart factory automation.

Applications in Industrial Settings

ifm’s Programmable Frequency-to-Current Converter is ideal for applications across:

  • Manufacturing: Monitor and control conveyor belt speeds.
  • Food & Beverage: Ensure consistent speeds in mixers or filling machines.
  • Energy Sector: Track generator RPMs or turbine shaft speed.

    It also helps identify mechanical issues early. For example, if a belt slips or a component breaks, you’ll see speed deviations right away, helping you act before damage spreads.

Enhancing Operational Efficiency

By integrating this converter into your setup, you’re likely to see:

  • Reduced machine downtime
  • Better process control
  • Fewer manual checks
  • Improved overall equipment effectiveness (OEE)

Conclusion

Speed matters - and so does accuracy. Whether you’re in manufacturing, food processing, or energy, this solution from ifm is a smart upgrade for any setup that involves monitoring machine speeds. It’s compact, powerful, and future-ready with IO-Link support.

No more guessing. Just reliable, real-time data - right when and where you need it.