Digital CIP skid solutions: How IO-Link sensors elevate cleaning in food processing
Why upgrade your CIP system with IO-Link sensors
- Real-time monitoring of temperature, flow, and conductivity for precise cleaning control
- Reduced water, energy, and chemical consumption with feedback-based cleaning cycles
- Seamless integration of additional sensors—pressure, valve position, accelerometers, and fill level—for complete digital process visibility
In food and beverage manufacturing, clean-in-place (CIP) systems are critical to maintain hygiene without disassembling equipment. Embedding io-link sensors into the CIP skid architecture allows processors to monitor cleaning cycles, validate performance, and optimize consumption of water and chemicals. This digital approach turns CIP from a fixed schedule task into a responsive, efficient process.
Why upgrade CIP systems with io-link
Conventional CIP systems often rely on timers or manual checks. But process conditions like temperature, concentration, and flow may vary with residue load or system layout. By using io-link sensors, all relevant process values can be tracked in real time. This means:
- You can skip unnecessary cleaning steps when everything meets criteria
- Detect inefficient rinses or leftover residues
- Log data for audits and compliance
- Reduce waste of chemicals, water, energy
In fact, a feedback-based conductivity system in the final rinse step has been shown to reduce cycle times and boost machine throughput.
Key io-link sensors used in CIP skid systems
- Conductivity sensors (LDL series)
These sensors measure the concentration of cleaning agents and check rinsing water during transitions between media (acid, alkali, water). One sensor at the inlet and one at the outlet can validate whether the cleaning solution has been completely flushed.
The LDL200 series offers compact design, robust stainless steel housing, M12 connector wiring, and loss-free digital transmission of conductivity and temperature values via io-link.
By using these io-link conductivity sensors, manufacturers can reduce chemical usage, water consumption, and cleaning time—improving plant availability.
- Flow sensors & temperature sensors
Within CIP skid implementation, flow sensors verify the return flow and ensure pumps do not run dry.
Temperature sensors at the inlet and outlet help confirm that disinfection temperatures are reached throughout the skid. Io-link enables seamless transfer of temperature data for process validation and analysis.
- Additional sensors for a complete CIP solution
Pressure sensors, valve position sensors, accelerometers, and fill level sensors can also be integrated via IO-Link. These sensors help monitor system pressure, valve operation, mechanical vibrations, and tank levels—ensuring a fully monitored and automated CIP process.
How the system works (architecture & process flow)
- Sensors (conductivity, temperature, flow) are placed at critical points: inlet, outlet, and return lines
- All sensors connect through an io-link master, aggregating digital signals
- Data is sent to a monitoring system (such as moneo) for real-time visualization, threshold alarms, and historical logging
- Calculated values (e.g., temperature difference between inlet and outlet) help validate whether full disinfection was achieved
- If thresholds are not met, alerts trigger further cleaning or re-circulation
This architecture allows CIP systems to be optimized dynamically, not just by preset timers.
Benefits for food processing plants
- Shorter cleaning cycles & resource savings: Continuous monitoring helps reduce chemical and water usage up to ~10 % in some cases.
- Complete documentation & traceability: All measured values are logged automatically, aiding audits and regulatory compliance
- Improved quality & safety: Verifying every cleaning step protects against contamination risk
- Higher equipment uptime: By avoiding over-cleaning or ineffective cleaning, production lines resume faster
- Flexible scalability: Io-link-based architectures let you add sensors later without major rewiring
Example results from implementations show customers achieving reductions in cleaning media, energy use, and improved process transparency.
Implementation considerations
- Choose conductivity sensors with suitable measuring ranges (e.g., LDL100, LDL200) depending on media conductivity
- Ensure sensor housings meet hygienic standards (stainless steel, welded, suitable IP rating)
- Select robust io-link masters that support the network size and provide Ethernet/IoT ports
- Calibrate sensors and set alarm thresholds early, then fine-tune after initial runs
- Integrate with visualization and analytics platforms (e.g. moneo) for dashboards, alerts, and trend analysis
Conclusion
Integrating io-link conductivity, temperature, and flow sensors into CIP skids elevates cleaning operations from fixed sequences to smart, data-enabled processes. Food industry plants that adopt this architecture gain resource savings, higher reliability, better compliance, and smoother production cycles. With ifm’s portfolio of io-link-enabled sensors, the journey toward a digital, optimized cleaning system is within reach.