Boosting Plant Efficiency with Decentralised Wiring: How One Global Manufacturer Saved Over ₹9.25 Lakh Using ifm's IO-Link Solution
How a Global Manufacturer Improved Flexibility and Saved ₹9.25 Lakh with ifm’s Cabinet-Free IO-Link
- Decentralised IO Architecture Eliminates Complex Wiring
- Rugged IP69K-Rated Modules Thrive in Harsh Food Industry Conditions
- 25% Faster Installation and Reduced Error Rates with M12 Connectors
In large-scale industrial environments, such as food and beverage production or energy production, efficiency and adaptability are crucial for staying competitive. A global manufacturer of industrial plants - serving both the food & beverage and energy industries -faced a common yet complex challenge: how to streamline wiring and improve plant flexibility without sacrificing durability or reliability.
With over 5,000 employees focused on building more sustainable and efficient facilities, this company turned to ifm's IO-Link technology to eliminate the need for traditional control cabinets, saving both time and money in the process.
The Challenge: Too Many Wires, Not Enough Flexibility
Modern food and beverage plants rely on a vast number of sensors and actuators to monitor and control operations. However, this complexity leads to dense cable harnesses that are prone to errors and difficult to manage - especially in customised systems.
Additionally, the harsh cleaning conditions in food production (e.g., high-pressure washes and chemical exposure) place extreme demands on installed hardware. Many IO modules on the market fail to meet the necessary IP protection standards, forcing companies to use control cabinets for additional protection. This lack of standards not only increases cost but also limits design flexibility and complicates installation.
The ifm Advantage: No Cabinets, No Compromise
ifm's IO-Link components are built for these exact challenges. With a consistently high IP rating (IP69K) and ECOLAB-certified materials, ifm solutions can be mounted directly on the machine - even in wet, high-pressure environments -without any additional protective cabinet.
This decentralised approach allowed the customer to:
- Eliminate the need for control cabinets
- Reduce the number of cables and splitter boxes
- Avoid wiring errors with reliable M12 connectors
- Simplify installation with open-standard IO-Link architecture
The Results: Efficiency, Simplicity, and Savings
Switching to ifm's IO-Link solution delivered clear and measurable results:
- ₹9.25 lakh (over €10,000) saved in material costs
- Installation time reduced by approximately 25%
- Fewer wiring errors due to simplified connectivity
- Reduced need for splitters and connection accessories
Even less-experienced personnel were able to handle installation confidently, thanks to the foolproof connectors and decentralised layout. Additionally, the integration of IO-Link valve terminals and other actuators further minimised plant infrastructure.
Conclusion
For industrial manufacturers, the shift to cabinet-free wiring is more than a technical upgrade - it's a strategic decision that delivers faster commissioning, fewer errors, and lower material costs. ifm's rugged, IP69K-rated IO-Link modules are engineered for demanding environments and flexible designs, helping forward-thinking companies streamline operations and stay competitive.
Want to simplify your plant wiring and reduce costs? Explore ifm's IO-Link solutions today.
Discover IO-Link from ifm India