'All-rounder, go to' Inductive Sensors
- Safe detection due to large sensing range and low sensor tolerances
- High protection rating for harsh industrial environments: IP65, IP66, IP67, IP68 & IP69K
- Wide temperature range: -40...85 °C
- Correction factor 1: Constant sensing range on all metals
- Very high switching frequency: 2000 Hz
- Vibration and shock resistant:
- Reduced stock inventory due to wide application coverage
These “go to” ifm sensors distinguish themselves because of their universal suitability in a multitude of industries and applications. They offer an excellent price performance ratio and can help reduce expensive stockholding due to their “ all round” versatility.
Whilst these sensors can cover a significant number of sensing applications there are always requirements for more specialised sensors such as: