• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

How Do Water Level Sensors Work?

Water level sensors are devices installed in tanks, vessels, or pipelines to monitor the height (or “level”) of water or other fluids. The sensed level is then used to trigger alarms, control pumps/valves, or feed into process control systems (e.g. PLCs or SCADA).

There are different technologies for sensing level; two relevant ones from ifm are inductive and magnetic sensors:

  • Inductive sensors detect metal objects (or parts) using electromagnetic fields. In level measurement, they often sense the position of a float or other metal component that moves with the fluid level.

  • Magnetic sensors (or magnetic float switches) make use of a float that has a magnet in it; as the float moves, the magnetic field moves, which is detected by a sensor outside the fluid.

ifm’s portfolio for water industry applications (level transmitters and switches, inductive and magnetic sensors) includes devices meant for point-level detection (switching on/off) as well as continuous level transmitters (analogue or otherwise). Below is the key information you want to know 

How accurate and reliable is the sensor?

Why it’s important: If readings are off, you can get overflows, dry-running pumps, quality issues, or safety risks.

What to check:

  • Accuracy tolerance (often in mm or % of full scale).

  • Repeatability: how well it returns to the same reading after similar level changes.

  • Drift over time (does the reading change slowly due to wear, buildup, etc.).

  • Whether factory calibration is included. ifm specifications often include details for inductive sensors, such as “real sensing range” and how it behaves with different materials.

Response time, speed, and output type

Why it matters: For fast filling or draining, or where quick alarms are necessary, you need the sensor to respond fast and reliably.

What to check:

  • Switching frequency (for point sensors) or update frequency / dynamics (for continuous).

  • Whether there are delays built in for damping or filtering.

  • Type of output: analog (e.g. 4-20 mA), digital, switching contacts, IO-Link, etc. ifm offers versions with analogue output and complementary switching outputs.

Durability — environmental, mechanical, chemical

Why it matters: Sensors often operate in harsh environments: moisture, chemicals, high/low temperature, pressure, vibration, sludge or foam, etc.

Key spec areas:

  • Housing material (stainless steel, plastic, etc.).

  • Resistance to corrosion, chemicals, UV.

  • Temperature and pressure ratings. For instance, certain ifm sensors can handle high tank pressures. 

  • Resistance to vibration, shock.

  • Sealing / ingress protection (IP rating).


Installation & mounting / retrofitting

Why it matters: Installation ease affects downtime, cost, and long-term reliability.

What to consider:

  • Does it require cutting or modifying the tank? Threaded or welded mounting, or insertion probes.

  • Depth of insertion, if probes. ifm offers sensors with different insertion depths. 

  • Orientation and positioning: float sensors need free movement; inductive sensors need knowing where the target (float or metallic part) will be.

  • Access for maintenance.


Calibration & maintenance

Why it matters: Over time, sensors drift, get fouled, or degrade. Proper calibration & maintenance ensures trust in readings.

Key things to know:

  • Frequency of calibration: depends on how critical the measurement is, how harsh the environment is, and how much drift you’ve historically seen.

  • Whether the device supports self-diagnosis or has features to help diagnostics.

  • How often the sensor or float needs cleaning (especially if media causes scaling, sludge, foam).

  • Spare parts availability (floats, seals, etc.).


Integration with control systems and alarms

Why it matters: The sensor does no good unless its readings are used effectively.

What to check:

  • Is output compatible with your PLC/SCADA? (Analog 4-20 mA, digital, IO-Link, etc.)

  • Wiring and power requirements.

  • Visual display or local indicators if needed.

  • Alarm configuration: thresholds, hysteresis/lag (to avoid chattering alarms when level fluctuates).


Compliance, safety, and regulatory issues

Why it matters: Some industries (e.g. water treatment, food & beverage, environmental) have strict safety, hygiene, and regulatory standards.

What to check:

  • Certifications: hygienic design (EHEDG, 3A, FDA), explosion protection (ATEX, etc.), WHG for overflow prevention, etc. ifm lists devices with hygienic design for food & beverage, or versions suitable for overflow prevention.

  • Material compatibility with fluid (potable water, chemicals).

  • Pressure/temperature ratings to ensure mechanical safety.


Cost of ownership

Why it matters: The purchase price is just part of the cost; maintenance, downtime, replacement all contribute.

What to look for:

  • Initial cost vs feature set (e.g. a more durable, higher spec device may cost more but save money over time).

  • Spare parts & how expensive/easy to source them.

  • Downtime associated with sensor maintenance/failure.

  • Energy usage, where relevant.

  • Whether better sensors reduce waste (e.g. overflowing water, pump cycles, etc.).