• Produkter
  • Brancher
  • IIoT & løsninger
  • Serviceydelser
  • Virksomhed
  1. IO-Link converters and displays
  2. Relay adapters

Relay adapters for field use

Wiring diagram relay adapter

Switch 24 VAC or 32 VDC without detour

More and more components for automation technology are suitable for use in the field thanks to high IP protection and M12 connection technology. As a rule, they have semiconductor outputs with 24 V levels and maximum switching currents between 20 and 300 mA. If other voltages, higher switching currents or electrical separation are required, relays are a popular solution - for which, however, a detour via a control cabinet was necessary until now. With the relay adapters from ifm, field-compatible relays are now available which can be connected easily and reliably thanks to the M12 connection technology commonly used in the field.

FAQs about relay adapters