• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. Overview
  2. ecomatDisplay

ecomatDisplay: robust HMI for use in mobile machines

Robust HMI CR1102 with 10

High-resolution displays, convenient programming and maximum connectivity: that’s the ecomatDisplay family. The robust HMIs (Human Machine Interfaces) are optimised for use in cabins and on the exterior of mobile machines and are ideally suited for use in harsh environments. The robust HMIs offer the best possible readability in both extremely bright and dark environments and are optimally protected against moisture thanks to their high protection rating (IP65 / IP67) and optical bonding. The integrated high-performance PLC is freely programmable using CODESYS 3.5 or Qt, offering the user maximum flexibility as well as reliably performing visualisation and operating tasks.

The wide variety of interfaces, such as CAN, analogue video, USB 2.0 and Ethernet, provide maximum connectivity. The integrated real-time clock also enables time-stamping of log data for better traceability.

Freezing cold, heat, dust, vibration, water and ice do not deter the ecomatDisplays. The outer qualities of the robust HMIs have plenty to boast about, too. The die-cast aluminium housing and hardened front glass can withstand even extreme outdoor conditions. The robust HMIs can be used with the established RAM mount system or as built-in devices. Whether it is used in portrait or landscape mode, the ecomatDisplay is simply impressive in any position.

ecomatDisplay details

ecomatDisplay product benefits

High resolution
The high-resolution displays on this robust HMI offer up to 16.7 million colours and, thanks to an integrated light sensor, ensure optimum readability in both bright and dark environments (up to 1,100 cd/m², dimmable down to 1 %). Depending on the application, variants with capacitive multi-touch or display-only devices are available.

Flexible and modular
Regardless of whether a version with a touchscreen or keys is required - all the robust HMIs can be loaded with the same firmware and application. This means that the devices can be flexibly selected and used according to requirements without the need for any additional software or programming.

Update-capable / OTA
Thanks to the integrated ecolog interface, the ecomatDisplay becomes a central service unit. Software updates can be installed directly in the field, component data is easily accessible, and the platform provides the basis for future fleet management solutions. A separate update partition lays the foundation for reliable over-the-air updates: Application and device data remain intact and secure even during firmware updates.

Communicative
Whether CAN, Ethernet or USB, thanks to a wide variety of integrated protocols, ecomatDisplays communicate effortlessly, thereby guaranteeing network flexibility.

Service made easy
QR codes provide direct access to documentation, automated support requests include machine and fault data, and temporary Wi-Fi access minimises maintenance and support effort.

Digitally connected
Web-based access, integrated data logging, Ethernet camera integration and support for MQTT and OPC UA open up new possibilities for data-driven and connected machines.

System overview

Example of a system overview with the ifm products ecomatDisplay CR1102 with 10” display, mobile IoT Gateway CR3171, ecomatController CR721S, ioControl CR2042, encoder and RFID

As the beating heart of a mobile machine, the ecomatDisplay has a real talent for communication. Versions with touchscreens and/or RGB keypads are available for convenient operation. If the ecomatDisplay is only used to show information, suitable models are also available without any input functions.

Thanks to a wide range of system sensors, including the light sensor, many functions can be conveniently monitored and operated. For example, it is possible to have the brightness adjusted automatically or the on-board voltage read out quickly and easily.

The ecomatDisplay is also a true all-rounder when it comes to communication. Support for a wide range of communication protocols, such as Modbus Server/Client, CAN, CANopen, J1939, TCP/UDP Ethernet protocols, network variables via Ethernet or USB, OPC UA, PROFINET and EtherCAT, ensures smooth communication with other interfaces.

The user also has access to a PDF viewer and to video and audio players. While the video player and PDF viewer play a particularly important role in the fields of support, diagnostics and maintenance, the audio player can be used for spoken warnings, for example, thereby supporting the user directly during machine operation. In addition, the QR code generator can be used for high-quality support information.

Many mobile machines operate in the vicinity of people, animals and other machines. Camera functions are vital for maximising safety during operation. The ecomatDisplay meets these special requirements with the help of dynamic camera integration for person detection and operating area monitoring. Dynamic camera integration is available for both analogue and digital cameras and includes, among others, an overlay function. This means that warnings can be projected directly onto the camera image to warn the machine operator in good time. All these features and functionalities make ecomatDisplays real all-rounders that are ideally suited for use in mobile machines.

Application examples

Product video

FAQs

Products

Touch or keys? The choice is yours.

Different operating concepts, one platform: Choose the device that best suits your machine, with no compromises on software or performance.

  • Consistent firmware across all display sizes
  • Same application, no modifications required
  • Easy replacement and scaling

Regardless of the hardware you choose, you benefit from a consistent platform approach: All devices run the same firmware, and the same application can be used across all variants without modification. Standardised interfaces and communication ensure maximum consistency while reducing development effort, simplifying scalability and significantly streamlining service processes.


Without keys
    Article no. Size Touch function Processor
(ARM, 64-bit)
Memory Resolution Aspect
ratio
Brightness cd/m² Ethernet interface CAN interface USB interface Video input ports
  CR1142 4.3'' yes dual core, 1.4 GHz 4 Gbytes 800x480 16:10 1000 1 1 - -
CR1143 - 1 1 -
CR1144 no 1 1 - -
  CR1079 7'' yes dual core, 0.8 GHz 32 Gbytes 1 4 1 2
CR1103 10'' quad core, 1.2 GHz 64 Gbytes 1280x800 2 4 2 4
  CR1202 12.3'' no dual core, 0.8 GHz 32 Gbytes 1280x480 8:3 1 4 1 2
CR1213 yes dual core, 800 MHz 10 Gbytes 1 4 1 2
CR1203 quad core, 1.2 GHz 64 Gbytes 2 4 2 4
  CR1205 12'' 1280x800 16:10 1100 2 4 2 4

With keys on one side

    Article no. Size Touch function Processor
(ARM, 64-bit)
Memory Resolution Aspect
ratio
Brightness cd/m² Ethernet interface CAN interface USB interface Video input ports
  CR1140 4.3'' no dual core, 1.4 GHz 4 Gbytes 800x480 16:10 1000 1 1 - -
CR1141 - 1 1 -
  CR1150 5'' dual core, 0.8 GHz 8 Gbytes 1 2 1 -
CR1152 yes 32 Gbytes 1 4 1 2
CR1074 7'' no 8 Gbytes 800 1 2 1 -
CR1075 32 Gbytes 1 4 1 2
CR1076 quad core, 1.2 GHz 64 Gbytes 2 4 2 4
CR1077 yes 2 4 2 4
CR1102 10'' 1280x800 1000 1 4 1 4
CR1204 12'' 1100 2 4 2 4

With keys on both sides

    Article no. Size Touch function Processor
(ARM, 64-bit)
Memory Resolution Aspect
ratio
Brightness cd/m² Ethernet interface CAN interface USB interface Video input ports
  CR1078 7'' yes quad core, 1.2 GHz 64 Gbytes 800x480 16:10 1000 2 4 2 4