• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. New products
  2. Sensors
  3. Ultrasonic flow meter with flange connection

Ultrasonic flow meter with flange connection

reverse osmosis water treatment

Reliable flow measurement with easy integration

The ultrasonic sensor measures flows of conductive and non-conductive water-based media with high precision. Process values are clearly shown on the integrated display and can be used for transparent monitoring of water distribution, energy monitoring and consumption optimisation. The flange welded directly onto the measuring tube also enables quick, safe and uncomplicated installation.

Versatile use

The sensor is suitable for a wide range of applications such as cooling circuits, boiler storage tanks, process water systems, drinking water treatment systems and reverse osmosis systems. Retrofitting existing systems is also possible without much effort thanks to industry-standard flanges.

Robust measuring pipe without structures

The stainless steel measuring tube is free of measuring elements, seals or moving parts. This reliably prevents wear, leaks and blockages. At the same time, the flow rate remains unaffected, ensuring long-term low-pressure loss and energy-efficient operation.