• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. New products
  2. Sensors
  3. New generation of OGD distance sensors

New generation of OGD distance sensors

production line of automobile

Even more performance

The new generation of the proven OGD distance sensors now offers an even wider range to suit all applications. Precise measurements at short distances are just as easy as object detection over ranges of up to 4 metres. All versions are equipped with PMD technology resistant to extraneous light and can distinguish objects based on their reflectivity. The sensors can also easily detect jet-black or high-gloss products.

Solutions for reliable error proofing

As a laser class 2 model, the OGD560 has twice the range and enables error proofing at distances of up to 4 metres. The OGD540 ensures process reliability in close proximity. Even dark, reflective or otherwise challenging objects are reliably detected thanks to the new Ultimate Black Mode.

Versatile use

The sensors of the OGD series measure distance values with millimetre precision. They are ideal assistants for positioning objects or checking presence, for example in quality control. The reflectance values can also be used, for example for identification in sorting tasks. The areas of application are wide ranging: whether handling technology, robotics, assembly automation, conveyor technology or logistics; the new OGDs are universal problem solvers for your automation!

Light- or heavy-duty?

The choice is yours. We now offer the OGD in both plastic and stainless steel housings.