• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. Products
  2. Mobile automation
  3. Displays

Displays

  • Robust and powerful HMI for operation and monitoring
  • Programmable and parameterisable to IEC 61131-3 with CODESYS
  • Vibration and shock resistant housings with high protection rating
  • Units for surface or panel mounting
  • Powerful interfaces for various communication tasks

Robust HMIs: intelligent displays for mobile machines

Optimal control and operation with robust HMI displays from ifm

HMI, short for Human Machine Interface, is a key technology for simple and intuitive control of complex machines. The programmable HMI displays from ifm go one step further and raise the standard in control, parameter setting and operation of mobile machines and systems.

Key benefits at a glance:

  • Advanced technology for demanding environments
  • Robust design and versatile functionality for use in mobile machines
  • Versatile use – as a stand-alone solution or in combination with mobile controllers
  • Predefined logging functions and a high-performance Linux system

Reliable in any environment

The high protection rating of the HMIs enables panel or surface mounting for outdoor or cabin application. Dust, water, vibration and extreme temperatures are therefore no issue.

Special features:

  • Increased EMC resistance
  • E1 type approval for use in:
    • Construction machines
    • Agricultural vehicles
    • Municipal vehicles

Innovative features for maximum flexibility

The HMI displays are available in various sizes and feature many programmable, backlit function keys. Models with navigation keys, potentiometers or touch screens provide additional options for adaptation to specific applications. Thanks to an analogue video input or the Ethernet interface, all common cameras designed for mobile applications can be easily integrated.

Easy integration and intuitive programming

Predefined function blocks from the extensive device library simplify the use of the HMI software, while reliable communication via CAN interfaces ensures maximum efficiency.

Your advantages:

  • Quick set-up
  • High user-friendliness
  • Flexible adaptation to individual applications

Displays that go beyond standard operator interfaces – as part of your mobile system solution

The HMI displays from ifm are far more than simple operator interfaces – they are an integral part of a well-designed system solution for mobile machinery. In combination with the controllers from the ecomatmobile series, they realise their full potential and ensure seamless, intuitive operation and precise control.

In interaction with other ifm components, a powerful overall system is created:

  • Operation: Robust HMIs for intuitive interaction and visualisation
  • Controller: The core element for reliable machine logic
  • Sensors: Precise measurement data for maximum transparency and efficiency
  • Connectivity: Mobile IoT hardware for connectivity up to the cloud

This combination enables a seamless solution – from sensor to cloud – perfectly coordinated and adaptable to your application.

The ifm promise “1+1=3”

The ifm promise “1+1=3” stands for the genuine added value created when our components work together. Our products are compatible with other systems, but deliver their optimum performance when combined.

Specifically, this means:

  • Easy maintenance & updates: With ecologOne, software and application updates can be carried out quickly and easily.
  • Central diagnostics: Machine status information can be accessed from any point within the system – also via ecologOne.
  • Coordinated applications: Pre-tested functions such as camera and HMI integration enable true Plug & Work – all parameters are preconfigured.
  • Everything from a single source: From customised mobile process sensors to control and connection technology to cloud integration – ifm offers a comprehensive portfolio for complete system solutions, including consulting and integration.

Your benefits with ifm as a system partner:

  • Precise measurement data
  • Flexible controllers
  • Intuitive operation
  • Well-designed complete solutions for mobile applications

Rely on our decades of experience in mobile automation and on solutions that make your automation efficient, robust and future-ready.
With ifm, you benefit from innovation, reliability and clear added value – from a single source.

Discover the right HMI now

Explore all the advantages and application examples of the robust and versatile HMIs from ifm here.

Haven’t found the right display yet?

Our experts will be happy to advise you on selecting the ideal HMI for your mobile application.