• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. moneo IIoT platform
  2. Products
  3. moneo IIoT Devices
  4. edgeGateways

moneo edgeGateways – reliable connection between sensors, IT level and cloud

Flexible solutions for your moneo installation

Are you looking for an easy and convenient way to send sensor data to your IT infrastructure or to a cloud? No problem – with the moneo edgeGateway, sensor data is first converted into readable information and then reliably transferred.

Connect the gateway to the ifm moneo Cloud and benefit from powerful IIoT features – no programming needed. This allows you to improve machine availability, process quality and energy efficiency.

Fast and easy sensor-to-cloud integration

  • Easy data transmission: Seamlessly send sensor values to the cloud
  • Multi-cloud support: Compatible with moneo Cloud, Microsoft Azure IoT Hub and AWS IoT Core
  • Intuitive set-up: User-friendly web interface for quick configuration
  • Secure remote access: Remote access to your OT infrastructure for configuration, diagnostics and troubleshooting
  • Flexible installation: Choice of IP20 version for control cabinet use or IP67 for field installation – both with a robust die-cast aluminium housing
  • Efficient dataflow management: The moneo Dataflow Modeler enables clear and customisable data flows from the sensor to the cloud

Real-time condition monitoring with moneo Cloud

Integration steps

  1. Divide your production plant into machine zones.
  2. Install sensors and IO-Link hardware on the machines.
  3. Connect the machines on the production line with an ifm edgeGateway.
  4. Establish the cloud connection via LTE, WLAN or Ethernet.
  5. Set up a dashboard visualisation and define parameters for notifications.
  6. Optimise your maintenance processes in real time!

By the way:
The moneo Dataflow Modeler lets you configure data flows transparently from the sensor to the cloud. The box-and-wire approach makes it easy and intuitive to create processing logics – no programming required.