Design | Ethernet cable, X-coded |
---|---|
Application | cross-over patch cable; patch cable |
Ambient temperature [°C] | -25...90 | |
---|---|---|
Note on ambient temperature |
|
|
Protection | IP 67; (RJ45: IP 20) |
Weight [g] | 260 |
---|---|
Materials | PUR / TPU |
Moulded-body material | TPU / PA |
Material nut | diecast zinc, nickel-plated |
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, straight; coding: X; Moulded body: TPU; Locking: diecast zinc, nickel-plated; Tightening torque: 0.4 Nm |
Connection | Cable: 5 m, PVC, blue, Ø 6.4 mm; 4 x 2x0.14 mm² |
---|
Connector: 1 x RJ45, straight; Moulded body: PA |