Operating voltage [V] | < 250 AC |
---|
Ambient temperature [°C] | -20...105 |
---|---|
Protection | IP 68 |
Weight [g] | 807.394 |
---|---|
Dimensions [mm] | 43 x 26 x 35 |
Materials | PVC |
Moulded-body material | PVC |
Material nut | diecast zinc, epoxy coated |
Pack quantity | 1 pcs. |
---|
Cable: 4 m, PVC, yellow, Ø 7.2 mm; 3 x 0.75 mm² (16 x Ø 0.5 mm ) |
Connection | Connector: 1 x 7/8", angled; coding: A; Moulded body: PVC; Locking: diecast zinc, epoxy coated |
---|