Special feature | Gold-plated contacts |
---|
Operating voltage [V] | < 600 AC/DC |
---|
Ambient temperature [°C] | -20...105 |
---|---|
Protection | IP 68 |
Weight [g] | 789.25 |
---|---|
Materials | PVC |
Moulded-body material | PVC |
Material nut | zinc, epoxy coated |
Pack quantity | 1 pcs. |
---|
Cable: 4 m, PVC, yellow, Ø 12.7 mm; 5 x 1.5 mm² / AWG 16 |
Connection | Connector: 1 x 7/8", straight; coding: A; Moulded body: PVC; Locking: zinc, epoxy coated; Contacts: gold-plated |
---|