Design | Ethernet cable, D-coded |
---|---|
Application | cross-over patch cable; patch cable |
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67; IP 42; (M12 plug / RJ45 plug) |
Weight [g] | 703.068 |
---|---|
Materials | PUR / PC |
Moulded-body material | PUR / PC |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, straight; coding: D; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm |
Connection | Cable: 10 m, PUR, green, Ø 6.2 mm; 2 x 0.38 mm² |
---|
Connector: 1 x RJ45, straight; Moulded body: PC |