Special feature | Gold-plated contacts |
---|
Operating voltage [V] | < 300 AC/DC |
---|
Ambient temperature [°C] | -45...105 |
---|---|
Protection | IP 68 |
Weight [g] | 158.757 |
---|---|
Dimensions [mm] | 15 x 15 x 47 |
Materials | TPE |
Moulded-body material | TPE |
Material nut | zinc, PTFE coated |
Pack quantity | 1 pcs. |
---|
Cable: 2 m, yellow; 4 x 0.75 mm² / AWG 18 |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPE; Locking: zinc, PTFE coated; Contacts: gold-plated |
---|