- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E18243
Electrical data
Operating voltage [V] | < 250 AC/DC |
---|---|
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 385.553 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 9 m, PUR, black, Ø 5.3 mm; 5 x 0.34 mm² (19 x Ø 0.16 mm ) / AWG 22 |
Electrical connection - socket
Connection | Connector: 1 x 1/2", angled; coding: C; Moulded body: TPU; Locking: brass, nickel-plated |
---|