- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E18206
Connecting cable with socket
E18206
ADOGA030VAS0005E03
Connecting cable with socket
E18206
ADOGA030VAS0005E03
- Gold-plated contacts for reliable electrical connections
- Permanent, reliable sealing even when mounted without tools
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 300 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -10...100 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 199.58 |
---|---|
Dimensions [mm] | 15 x 15 x 47 |
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (316Ti/1.4571) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PVC, yellow; 3 x 0.34 mm² / AWG 22 |
Electrical connection - socket
Connection | Connector: 1 x 1/2", straight; coding: C; Moulded body: PVC; Locking: stainless steel (316Ti/1.4571); Contacts: gold-plated |
---|