Special feature | Gold-plated contacts |
---|
Operating voltage [V] | < 300 AC/DC |
---|
Ambient temperature [°C] | -45...105 |
---|---|
Protection | IP 68 |
Weight [g] | 453.592 |
---|---|
Dimensions [mm] | 15 x 15 x 47 |
Materials | TPE |
Moulded-body material | TPE |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 10 m, TPE-S, yellow; 3 x 0.34 mm² / AWG 22 |
Connection | Connector: 1 x 1/2", straight; coding: C; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated |
---|