Operating voltage [V] | < 250 AC/DC |
---|---|
Max. current load total [A] | 4 |
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 68 |
Weight [g] | 181.437 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 4 m, PUR, black, Ø 5.3 mm; 5 x 0.34 mm² (19 x Ø 0.16 mm ) / AWG 22 |
Connection | Connector: 1 x 1/2", straight; coding: C; Moulded body: TPU; Locking: brass, nickel-plated |
---|