- Flow sensors
- Products- innovations
- SU ultrasonic flow meter
- SUC clamp-on ultrasonic flow meter
SUC clamp-on ultrasonic flow meter
Flow measurement without interrupting the process
Looking to retrofit a flow measuring point quickly and flexibly? The SUC clamp-on flow meter makes this possible. Thanks to its latching mechanism and intuitive wizard, the SUC can be installed in just a few minutes – without interrupting the process or modifying the existing pipework. Integrated automatic pipe wall thickness measurement ensures reliable and accurate measurements from the outset. Combining minimal installation effort with reproducible measurement results, the SUC is ideal for fast and reliable flow monitoring during operation.
Setup Wizard
Parameter setting is quick and straightforward. An integrated Setup Wizard guides the user step by step through the key settings, keeping configuration effort to a minimum.
The user only needs to enter a few basic parameters, such as the medium, pipe material and outer diameter. Many values are either factory preset or detected automatically, including the pipe wall thickness.
Dos and don’ts for installation and set-up
- Suitable pipe surface: The surface should be clean, smooth and free from rust, uneven paint residues or insulating material to ensure good signal transmission.
- Fill the pipe: While automatic wall thickness measurement is also possible on empty stainless steel pipes, plastic pipes must be completely filled with the medium to ensure reliable measurement.
- Stable measurement location: Stable pipe sections with minimal vibration improve signal quality and measurement accuracy.
- Unsuitable pipe surface: Do not install the sensor on rusty, icy or heavily soiled pipes. Weld seams and damaged areas should also be avoided, as they can affect signal transmission and distort the measurement.
- Flexible hoses: Do not install the sensor on flexible hoses. The sensor is designed for rigid pipework.
- Tightening: Do not overtighten the clamps, as this can cause deformation or result in insufficient coupling.
Importance of wall thickness in practice
If the exact wall thickness is not known, measurement accuracy is affected. This is where the challenge lies: industrial pipes can have manufacturing tolerances of up to ±10 %, while standard pipe schedules often differ from the actual wall thickness. Particularly in existing installations, reliable pipe data is often unavailable, meaning that values have to be estimated or entered manually, which can affect measurement accuracy.
Integrated wall thickness measurement in the SUC
Using its integrated wall thickness measurement, the SUC clamp-on flow meter determines the actual pipe wall thickness during set-up. The value can be adjusted at any time. As wall thickness directly affects the sound path and thus the calculation of the flow rate, automatic detection ensures significantly greater measurement accuracy and consistent results.
Reliable flow measurement across varying pipe wall thicknesses, thanks to integrated wall thickness measurement.
Retrofitting in existing installations
- Add a flow measuring point to an existing installation without interrupting the process
- Complete installation and set-up in just a few minutes
- Latching mechanism ensures quick and secure installation
- Setup Wizard guides you through set-up
- Automatic wall thickness measurement minimises measurement errors due to incomplete pipe data or manufacturing tolerances
Maintenance and service
- Flexible reference measurement for validating existing sensors
- Temporary measurement without modifying the pipework
- Identify potential issues such as leaks or pump problems more quickly
- Ideal for service and maintenance work
- Analysis via moneo possible
Hygienic applications
- Non-contact measurement prevents contamination of the medium
- Suitable for demanding cleaning and hygiene environments
- Accurate measurement results thanks to integrated wall thickness measurement
Energy and efficiency monitoring
- Easily retrofit measuring points for monitoring energy and media consumption
- Gain transparency into consumption
- Identify potential savings and inefficient processes
- Ideal for energy and sustainability initiatives
| Clamp-on sensor | Inline sensor | |
![]() |
![]() |
|
| Applications |
|
|
| Available fluid profiles | 90 % water | 90% water Glycol Oils up to 68 cSt |
| Accuracy | ± 5 % | ± 2 % (water) ± 5 % (glycol / oil) |
| Repeatability | 0.2 % | 0.2 % |
| Process connection | Clamp-on (external) | Threaded Clamp Flange |
| Medium temperature | Max. 100 °C | Max. 130 °C |
| Pressure drop | None (external mounting) |
Minimal (component-free measuring pipe) |
| Costs | Sensor |
Sensor + installation |