IO-Link HF Systems
Close
View platform

13.56 MHz ISO15693

IO-link masters allow for the connection of a smart device (RFID Head) and allow flexibility for the addition of process sensors and other IO-link capable devices.

Flexibility and ease of operation offered by the IO-link HF system in unmatched.

Communication support:
  • TCP/IP
  • AS-i
  • ProfiNet
  • Ethernet/IP
  • MQTT, HTTP, JSON
  • Modbus TCP
  • Profibus
  • EtherCAT
Modular HF Systems
Close
View platform

13.56 MHz ISO15693

Dedicated modular RFID controllers are optimized for high speed, large payload data transfers. The controllers 4 ports can be configured as an RFID port of local Inputs/outputs.

High data transfer rates and easy data handling simplifies integration of large data payloads.

Communication support:
  • Profibus DP
  • Ethernet/IP
  • TCP/IP
  • ProfiNet
  • EtherCAT
  • CANopen
  • MQTT, HTTP, JSON
All-in-one HF Systems
Close
View platform

13.56 MHz ISO15693

Compact All-in-one systems are optimized for high speed, large payload data transfers. By combining the evaluation unit into a single housing with local I/O and an internal data switch, long range RFID can be easily added to any exiting network.

High data transfer rates and easy data handling simplifies integration of long range, high demand tracking.

Communication support:
  • Ethernet/IP
  • TCP/IP
  • ProfiNet
  • MQTT, HTTP, JSON