X

IO-Link vibration monitoring


Precise 3-axis measurement
The 3-axis MEMS technology offers precise measurements in all directions (axial, vertical, and horizontal) from a single position.

Durable, maintenance-free design
The sensor’s robust stainless steel housing is maintenance-free, with a self-test function, replaceable cable via an M12 connector, and an LED for device status monitoring.

Advanced condition monitoring
The integrated unbalance and bearing analysis feature, accessible via IO-Link, allows continuous condition monitoring, detecting fatigue, friction, impacts, and temperature.

product
Vibration sensor

Learn More
X

moneo IIoT devices


IIoT devices for data transfer and Cloud integration

IIoT devices are essential for transferring data from sensors on the plant floor to the cloud.

These devices include Ethernet field modules (IO-Link masters), which connect sensors, valves, and I/O modules to an edgeGateway, providing secure communication to cloud platforms like ifm moneo Cloud, Microsoft Azure, or AWS IoT Core.

The edgeController offers integration of system infrastructure with IT, enabling cloud connection, visualization, or control functionalities. These devices ensure fast integration, scalability, cybersecurity, and flexibility for both cloud and on-premises use.

product
edgeGateway

Learn More
X

Bluetooth connectivity

Secure wireless connection to sensors, masters, and connected devices.


What if you could access parameters, process values, and sensor diagnostics right from the palm of your hand at the machine level?

ifm’s Bluetooth plug and the moneo|blue app enable easy sensor replacement and parameterization without the need for a laptop or computer.

Visualize process values for all devices connected to the same IO-Link master, enhancing your ability to monitor and manage your system seamlessly.

product
Bluetooth connectivity

Learn More
X

moneo Cloud software

moneo IIoT core is a versatile software platform that supports seamless deployment either in the cloud or on-premises. It provides essential functions such as parameterization, data collection, visualization, and monitoring.


The platform enables quick setup for predictive maintenance and condition-based monitoring to prevent unplanned downtime, empowering data-driven decision-making.

An additional feature, the Industrial AI Assistant, offers advanced AI-driven insights into machine and process performance through automated analysis. It enables intelligent anomaly detection and predictive analytics, supporting daily operations with an intuitive interface.

As a no-code solution, moneo IIoT connects effortlessly to various industrial sensors, machines, and controllers, providing a unified view of production environments and enabling real-time monitoring of machine conditions, process parameters, and environmental factors.

product
moneo|cloud

Learn More
X

Oil quality


Water ingress in oil can lead to plenty of different issues within applications such as corrosion or wear of components, cavitation of pumps, poor filterability of oil or deterioration of the viscosity.

Particle monitoring is the most effective real-time monitoring for safeguarding oil systems and detecting mechanical wear. This technology enables users to assess the effectiveness of filtration systems and track wear originating from equipment.

Precise measurement
The LDH sensor accurately detects the moisture content and temperature of the oil. This real-time data allows for proactive maintenance.

Easy installation
Thanks to its standardized 1/2" NPT process connection and M12 electrical connector, the LDH1xx can be quickly integrated into existing systems.

IO-Link technology
The sensor communicates seamlessly with IT-based condition monitoring systems, providing valuable insights for predictive maintenance.

Durable housing
The durable (IP69K) compact sensor has a stainless steel housing, making it resilient in harsh operating environments.

product
Oil humidity sensor

Learn More
product
Oil particle counter

Learn More
X

IO-Link Master (A ports)

A gateway, or bridge, between smart IO-Link enabled devices and your control system.
The DataLine master is the best choice for data collection and futureproofing your machine with IIoT capability.


What if you could reduce machine complexity, increase capability, and save both time and costs?

ifm’s field-mountable IP67/IP69k IO-Link masters leverage existing communication in many sensors to increase accuracy, reduce build time, and minimize the number of required devices.

product
IO-Link master

Learn More
X

Flow


Early detection of issues through flow monitoring

By analyzing flow data of liquids or gases within machinery, abnormalities such as blockages, leaks, or irregularities in pressure can be detected early, allowing for timely intervention before a failure occurs. This proactive approach helps reduce unplanned downtime, optimize maintenance schedules, and extend the lifespan of assets, ensuring more efficient and cost-effective operations.

product
Flow

Learn More
X

Pressure


Prevent equipment failures with pressure monitoring

Unusual pressure changes, such as drops or spikes, can signal potential issues like leaks, clogs, or wear and tear. By continuously monitoring pressure, these problems can be identified early, enabling timely maintenance before they lead to costly breakdowns. This proactive approach helps optimize the performance of assets, reduce unplanned downtime, and extend the life of machinery, ensuring smoother and more reliable operations.

product
Pressure

Learn More