- IO-Link converters and displays
- Analogue signals to IO-Link
Analogue signals to IO-Link
Digitisation of standard signals with IO-Link
The DP2200 and DP1222 converters can translate the common analogue signals 4...20 mA and 0...10 V into IO-Link communication. Install the converter between the analogue sensor and the IO-Link master to integrate analogue sensors without IO-Link into your IO-Link infrastructure.
Besides transmitting the analogue signal to IO-Link, the converters can also monitor it. Switching conditions can then be defined via IO-Link. For example, a signal lamp can be switched depending on the current flow value.
The DP2200 can also be operated without an IO-Link connection. The orange caps on the device serve as pushbuttons for parameter setting. The analogue signal can also be passed through unaltered in order to operate a local display unit or process the analogue signal in an existing plant.